IESNA:LM-63-2002
[TEST]P1388738
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-722-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23761.9
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
163.2 194.6 270.0 514.8 1381.1 2347.9 3239.4 3817.0 4388.3 5122.8 6058.2 7025.0 8368.5 9636.6 10703.9 11601.6 12430.3 13240.1 
14100.2 15236.5 16548.6 17785.3 18105.5 17571.9 16680.4 15663.4 14884.9 14232.0 11758.5 7671.6 3672.6 1776.7 941.7 383.0 219.7 
119.3 69.1 0.0 
163.2 200.9 270.0 502.2 1280.7 2310.3 3145.2 3773.0 4388.3 5116.5 5964.0 7050.1 8324.5 9473.4 10559.5 11450.9 12273.3 13045.5 
13924.4 15023.1 16385.4 17653.5 18093.0 17559.3 16611.4 15632.0 14815.9 14131.6 11777.4 7690.5 3747.9 1776.7 948.0 370.4 213.4 
113.0 69.1 0.0 
163.2 194.6 257.4 489.7 1174.0 2128.2 3082.5 3722.8 4338.0 5041.2 5882.4 6949.7 8054.6 9203.4 10151.4 10823.1 11501.1 12329.8 
13277.8 14395.3 15939.6 17716.3 18563.8 18218.5 17094.8 15977.3 15217.7 14596.2 12467.9 8468.9 4350.6 2008.9 954.2 357.8 226.0 
125.6 75.3 0.0 
163.2 194.6 244.8 420.6 1010.7 1927.3 2787.4 3540.7 4187.4 4877.9 5687.8 6667.2 7690.5 8707.5 9567.5 10283.2 10766.6 11494.9 
12505.6 13773.8 15544.1 17389.8 18846.3 18921.6 17948.6 16642.8 15782.7 15211.4 13353.1 10000.7 5606.2 2548.8 1123.7 408.1 226.0 
144.4 94.2 0.0 
163.2 194.6 238.6 357.8 734.5 1494.1 2360.5 3226.9 3930.0 4595.4 5342.5 6271.6 7251.0 8299.4 9184.6 9950.5 10484.1 10911.0 11545.1 
12587.2 14225.8 16517.2 18683.1 19474.1 18739.6 17414.9 16586.3 16015.0 14232.0 11714.6 7546.1 3434.0 1538.1 571.3 257.4 175.8 
125.6 0.0 
163.2 188.3 226.0 295.1 502.2 973.1 1764.1 2542.6 3408.9 4130.9 4815.2 5593.6 6478.8 7351.4 8362.2 9172.0 9818.7 10295.8 10647.4 
11262.6 12229.4 13974.6 16699.3 18877.7 19442.7 18136.9 17207.8 16510.9 14922.6 12694.0 9592.7 5669.0 2850.2 1117.5 395.5 232.3 
169.5 0.0 
163.2 188.3 207.2 251.1 339.0 546.2 948.0 1600.9 2316.6 3107.6 3873.5 4702.2 5417.8 6196.3 7043.8 7910.2 8651.0 9329.0 9837.5 
10358.6 11011.5 12041.0 13685.9 16209.6 18733.3 19612.2 19078.6 18388.0 15933.4 13227.6 10565.7 8456.4 5367.6 2536.3 1029.6 
332.7 226.0 0.0 
163.2 182.1 200.9 232.3 288.8 389.2 646.6 1067.2 1701.3 2366.8 3113.8 3892.3 4651.9 5417.8 6171.2 7025.0 7765.8 8525.4 9159.5 9799.8 
10459.0 11325.4 12650.0 14608.7 17333.3 19354.8 19750.3 19530.6 17402.4 14363.9 11394.4 9096.7 6554.1 3685.1 1544.4 433.2 
257.4 0.0 
163.2 175.8 194.6 219.7 251.1 307.6 433.2 634.1 1023.3 1556.9 2191.0 2862.7 3603.5 4350.6 5135.3 5926.4 6686.0 7470.7 8217.8 8939.8 
9699.4 10597.1 11783.7 13334.3 15337.0 17829.3 18971.9 19323.4 18833.8 16554.9 13422.2 10333.5 7338.9 4783.8 2121.9 703.1 
295.1 0.0 
163.2 175.8 182.1 194.6 200.9 219.7 238.6 276.2 326.5 414.3 558.7 772.2 1067.2 1487.9 1977.5 2523.7 3113.8 3810.7 4557.8 5399.0 6309.3 7376.6 
8644.7 10164.0 11915.5 13786.3 14922.6 15650.9 16812.3 16197.0 13422.2 9303.9 5606.2 2944.3 1236.8 364.1 238.6 0.0 
163.2 169.5 169.5 169.5 175.8 175.8 175.8 182.1 175.8 182.1 182.1 188.3 200.9 213.4 251.1 288.8 345.3 420.6 521.1 665.5 847.5 1123.7 1494.1 2084.3 
3051.1 4758.7 6215.1 7125.4 8412.4 7194.5 5254.6 3691.4 2429.6 1255.6 364.1 87.9 25.1 0.0 
163.2 163.2 163.2 156.9 156.9 156.9 156.9 150.7 144.4 144.4 144.4 144.4 138.1 131.8 131.8 131.8 138.1 150.7 163.2 182.1 207.2 226.0 257.4 301.3 395.5 671.7 
1004.5 1324.6 2159.6 2291.4 1619.7 985.6 571.3 263.7 106.7 43.9 18.8 0.0 
163.2 156.9 156.9 150.7 144.4 144.4 138.1 131.8 125.6 125.6 119.3 113.0 106.7 100.4 87.9 81.6 75.3 75.3 75.3 75.3 75.3 75.3 69.1 69.1 56.5 50.2 50.2 
50.2 62.8 75.3 56.5 50.2 50.2 37.7 25.1 18.8 18.8 0.0 
163.2 150.7 144.4 131.8 125.6 119.3 113.0 100.4 94.2 81.6 69.1 62.8 50.2 43.9 37.7 31.4 25.1 25.1 18.8 12.6 12.6 12.6 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 0.0 0.0 6.3 
6.3 12.6 12.6 12.6 0.0 
163.2 144.4 131.8 119.3 106.7 100.4 87.9 75.3 62.8 50.2 43.9 31.4 25.1 18.8 12.6 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 
12.6 12.6 0.0 
163.2 138.1 119.3 106.7 94.2 75.3 69.1 56.5 43.9 31.4 25.1 12.6 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 
12.6 0.0 
163.2 131.8 113.0 94.2 81.6 69.1 50.2 37.7 31.4 18.8 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 
6.3 0.0 
163.2 131.8 106.7 87.9 69.1 56.5 43.9 31.4 25.1 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 
0.0 
163.2 125.6 106.7 81.6 69.1 56.5 37.7 25.1 18.8 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
163.2 131.8 106.7 81.6 69.1 50.2 37.7 31.4 18.8 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
163.2 131.8 106.7 87.9 69.1 50.2 43.9 31.4 25.1 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
163.2 131.8 106.7 87.9 69.1 50.2 43.9 31.4 25.1 18.8 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
